/Trade%20Fairs/Global/Archive/2017_Drinktec/Drinktec%20Header%20EN%20960x450.png?width=960&name=Drinktec%20Header%20EN%20960x450.png)
In just a few weeks’ time, the Drinktec trade fair 2017 will open and you are very welcome to visit us. We are looking forward to your visit at our booth 242 in hall A3 and will be gladyly be at your disposal for discussions.
Don’t have a ticket yet? We'll send you a ticket code for a free ticket, if you fill in the form to the right.
/Trade%20Fairs/Global/Bubbles/Bubble_Topic_235x141.png?width=235&name=Bubble_Topic_235x141.png)
Ask us for save and energy efficient drive solutions. We would love to discuss the advantages of our solustions with you.

/Trade%20Fairs/Global/Archive/2017_CeMAT_CIIF/Bubble_First%20Choice_235x141-1.png?width=235&name=Bubble_First%20Choice_235x141-1.png)
/Trade%20Fairs/Global/Archive/2017_Drinktec/Product-Banner-nsd%20tupH_440x147.png?width=440&name=Product-Banner-nsd%20tupH_440x147.png)
Geared motors from NORD with nsd tupH are the optimal choice for use in challenging environmental conditions.
The advantages of nsd tupH
Tests performed with nsd tupH
/Trade%20Fairs/Global/Bubbles/Bubble_Optimised_235x141.png?width=235&name=Bubble_Optimised_235x141.png)
Highly efficient 2-stage bevel gear unit
Easy to service and maintain
Wash-down version possible. NORD supports you with the economics calculation for total cost reduction.
/Trade%20Fairs/Global/Bubbles/Bubble_Optimised_235x141.png?width=235&name=Bubble_Optimised_235x141.png)
The "lifetime costs" of drive solutions can be optimised by energy efficient products and reducing the number of versions. With the aid of TCO calculation, the total costs for a product over its lifetime can be determined and the break-even-point for the investment can be calculated.
/Trade%20Fairs/Global/Bubbles/Bubble_New%20links%20R_235x141.png?width=235&name=Bubble_New%20links%20R_235x141.png)
NORD DRIVESYSTEMS builds energy-saving smooth motors with and without brakes. The use of NORD energy-saving motors with considerably higher efficiencies allows you to reduc operating costs.
Neu ist die Leistungserweiterung der Glattmotoren auf BG71 mit den Leistungen 120W, 180W und 250W.
Advantages of NORD smooth motors
Features of NORD smooth motors
IE4 PMSM motors
/Trade%20Fairs/Global/Bubbles/Bubble_New%20rechts_141x70.png?width=116&name=Bubble_New%20rechts_141x70.png)
NORD DRIVESYSTEMS is adding a smaller model for output torques of up to 50 Nm to its newest 2-stage bevel gear unit series, so that now, in addition to worm gear units, highly efficient bevel gear units can be supplied for small load ranges.
These gear units have a very high mechanical load-bearing capacity and are resistant to high output shaft forces. The short-time overload limit is 275%. The new models are available for gear ratios ranging from 3.03 up to 47.67:1. They are added to the current series that now consists of six sizes with torques of up to 660 Nm.
NORD supplies them with hollow and solid shafts, with single or double-sided output shafts, for foot or flange mounting, and in open or enclosed designs. The gear units are made from aluminium and can therefore be supplied with nsd tupH surface treatment.