NORD_PROMATDX_Landingpage_960x450_EN-US-1

    Complete Drive Solutions for Logistics

    NORD offers flexible, highly-customizable solutions for logistics applications. Our reliable solutions are extremely energy efficient, lowering Total Cost of Ownership and providing fast ROI. 

    We will be showcasing our latest manufacturing, distribution, and supply chain equipment and services at ProMatDX 2021 from April 12-16. Join us for this exciting virtual event!

    NORD Events

    IE5+ Motors Product Portfolio
    April 14th, 2021 at 1:45 p.m. Central

    Condition Monitoring for Predictive Maintenance
    April 15th, 2021 at 10:00 a.m. Central

    Register for ProMatDX Today! 

    Have Questions?

    Fill out and submit the form on the right to get a copy of our Logistics solutions brochure or to speak with one of our representatives.

    Yes! Send Me Your Logistics Solutions Brochure.

      
    ie5-motors-180x180

    IE5+ Synchronous Motor

    IE5+ motors are energy efficient and
    especially suitable for reducing operating costs


    Learn More

    MODEX_LP_2020_LogiDrive_Small

    LogiDrive with Synchronous Motor

    Cost savings and efficiency through an optimized drive solution


    Learn More

    Product-Photo-Condition-Monitoring2

    Condition Monitoring for Predictive Maintenance

    Maintain machines and plants proactively and increases efficiency


    Learn More

    nordac-family-teaser

    NORDAC Inverter Family 

    Extensive electronic drive solutions for any application


    Learn More

    teaser-nordac-pro-sk500p

    NORDAC PRO SK  500P

    The universal drive inverter suitable for all drive applications


    Learn More

    2-stage-Helical-Bevel-Teaser

    Two-Stage Helical Bevel

    Efficient, versatile, and ready to power countless high-demand applications


    Learn More

    IE5+ Synchronous Motor

    The new generation of NORD IE5+ synchronous motors are manufactured in-house for use in intralogistics as well as in the food and beverage industry. The motors feature a compact and hygienic design in a very small space and thus ensure high corrosion resistance and easy cleaning. The permanent magnet synchronous motor (PMSM) is optionally available as an nsd tupH Sealed Surface Conversion or IP69K version (when supplied as a gearmotor). The motor-integrated encoder is standard and an integrated mechanical brake is optional. By using the motor, the number of versions and operating costs are reduced. It is compatible with all gear units and intended for use with NORD Variable Frequency Drives (VFDs) - wall or cabinet mounted versions only.

    • Highest operational efficiency with IE5+ technology
    • Reduction of versions through constant torque over a wide speed range
    • Easy to clean and corrosion-resistant
    • Fanless motor design
    • nsd tupH Sealed Surface Conversion (optional)
    teaser-ie5+_without background

     

    LogiDrive with Synchronous Motor

    LogiDrive™ is an energy efficient and maintenance-friendly solution consisting of an efficient gearbox, IE4/IE5+ permanent magnet synchronous motor (PMSM) and decentralized variable frequency drive. Gear unit standardization and spare part reduction are easily achieved without sacrificing your ability to obtain modular replacements.  Variable frequency drive and IE4/IE5+ motor support large speed ranges through single gearbox & motor combination.  Decentralized drive with plug & play technology make installation and maintenance a breeze. Efficient operation at partial load and low speeds make this the ideal solution for high-volume warehousing and packaging systems.

    Advantages

    • High efficiency in partial and low speed ranges due to PMSM technology
    • Standardization of geared motor versions specially tailored to intralogistics and airports technology
    • Components can be replaced individually
    • Significantly reduces the total cost of ownership and provides a quick return on investment
    • Service friendly through plug-and-play technology

     

    Condition Monitoring for Predictive Maintenance

    For condition monitoring, drive and status data are recorded periodically or continuously in order to optimize the operational safety and efficiency of machines and plants. Condition monitoring can provide vital information for predictive maintenance. The objective is to maintain machines and plants proactively, reduce downtimes, and increase the efficiency of the entire plant.

    Advantages

    • Detection and avoidance of impermissible operating states at an early stage
    • Status-oriented maintenance replaces time-based maintenance
    • Plannable machinery and plant downtimes based on real drive and process data
    • Reduction of service and material costs
    • Longer service life of components and machine

    NORDAC Inverter Family

    NORD variable frequency drives (VFDs) and motor starters are ideal both for centralized operation in a control cabinet as well as for decentralized, fully integrated use directly on the motor. These VFDs are Industry 4.0 ready, can be networked and with the internal PLC enable pre-processing of internal status data or data from externally connected sensors which enables remote status monitoring. With a wide variety of VFDs to choose from, NORD has a solution that meets your needs. 

    NORDAC PRO SK 500P 

    The NORDAC PRO is the variable frequency drive for all applications. The future-proof nature of the NORDAC PRO is shown by its modern connectivity such as the use of an SD memory card as a storage medium for parameters, firmware and operating data, as well as a USB interface which enables parameterization of the inverter when the power is switched off. The optional Bluetooth interface rounds off the operating convenience. Use of the latest components enables a very compact design and therefore space-saving installation in the control cabinet without spaces between units.

    Advantages

    • Universal variable frequency drive, suitable for a wide range of applications
    • Compact design in book-size format for space-saving installation in control cabinets
    • 2 basic versions as machine inverter and application inverter
    • Functions can be extended with plug-in SK TU5 control module and SK CU5 extension modules
    • Performance: 0.33 - 7.5 HP & Protection Class: IP20

    Two-Stage Helical Bevel Gear Units

    NORD Two-Stage Helical Bevel gearmotors feature a UNICASE housing, infinite life gearing, high permissible radial forces and minimum backlash in an efficient, space saving design. The modular design and industry leading ratio offerings make the helical-bevel adaptable to countless applications..

    Advantages

    • High gear efficiency contributes to reduced operating costs
    • High quality helical and bevel gearing deliver quiet, trouble free transmission of torque
    • Shrink Disc and Gripmaxx keyless hollow shaft solutions available
    • Rigid UNICASE housing
    • High Radial load capacity
    • Application specific design solutions available