NORD_IPPE_Landingpage_960x450_EN_2

    NORD KNOWS POULTRY

    Efficient. RELIABLE. PROVEN.

    NORD's modular product design gives you freedom to specify a complete drive system solution that's perfect for your application.

    Join us virtually at the IPPE Marketplace, January 25th - 29th, 2021, where we will be showcasing some of our newest food processing and packaging products.

    To get started, request your IPPE Personal Marketplace Guide  at https://www.ippexpo.org/.

    In the meantime, sign up to learn more about how NORD is helping poultry processing and production facilities improve operational efficiencies. 

     

    Complete the form to receive a copy of our poultry solutions brochure!

    Yes! Send me a copy of your poultry brochure.

     
    ie5-motors-180x180

    Bevel Gear Unit with IE5+ Synchronous Motor

    IE5+ motors are
    especially suitable for reducing operating costs


    Learn More

    Product-Photo-Condition-Monitoring2

    Condition Monitoring for Predictive Maintenance

    Maintain machines and plants proactively and increases efficiency


    Learn More

    NORDBLOC Single Stage Inline

    NORDBLOC.1 Single Stage Inline Units

    Quiet, reliable performance, and cleanliness


    Learn More

    Overhead conveyor drive

    Overhead Conveyor Drives

    Reliable efficiency delivers low total cost of ownership


    Learn More

    NORD Right Angle SCP

    Screw Conveyor Package 

    Compact and cost effective in an innovative design


    Learn More

    IPPE 2020_SMI Glattmotor Tuph small

    MINICASE™ Worm Gear Unit

    Compact design with smooth aluminum alloy housing.  


    Learn More

    Bevel Gear Unit with IE5+ Synchronous Motor

    The new generation of NORD IE5+ synchronous motors are manufactured in-house for use in intralogistics as well as in the food and beverage industry. The motors feature a compact and hygienic design in a very small space and thus ensure high corrosion resistance and easy cleaning. The permanent magnet synchronous motor (PMSM) is optionally available as an nsd tupH or IP69K version. The motor-integrated encoder is standard and an integrated mechanical brake is optional. By using the motor, the number of versions and operating costs are reduced. It is compatible with all gear units and frequency inverters from the NORD modular system.

    Advantages

    • Highest operational efficiency with IE5 technology
    • Reduction of versions through constant torque over a wide speed range
    • Easy to clean and corrosion-proof
    • Fanless motor design
    • nsd tupH (optional)
    teaser-ie5+_without background

     

    Condition Monitoring for Predictive Maintenance

    For condition monitoring, drive and status data are recorded periodically or continuously in order to optimize the operational safety and efficiency of machines and plants. Condition monitoring can provide vital information for predictive maintenance. The objective is to maintain machines and plants proactively, reduce downtimes, and increase the efficiency of the entire plant.

    Advantages

    • Detection and avoidance of impermissible operating states at an early stage
    • Status-oriented maintenance replaces time-based maintenance
    • Plannable machinery and plant downtimes based on real drive and process data
    • Reduction of service and material costs
    • Longer service life of components and machine

     

    NORDBLOC.1 Inline

    Quiet, reliable performance, and cleanliness characterize NORDBLOC®.1 gear units. These innovative and patented gear units do not have bore plugs or assembly covers, and their smooth surface prevents pooling of liquids and solids.

    Available with optional nsd tupH™ surface coating — an alternative to stainless steel at a fraction of the price. NORD's special molecular conversion process ensures aluminum alloy drive equipment has all the surface protection heavy wash-down applications demand. Corrosion-resistant, easy to clean, lightweight, durable, dissipates heat more effectively than stainless steel, and will not flake

    Advantages

    • High strength, torsionally rigid housing
    • Keyless shaft designs with Shrink Disc and GRIPMAXX™
    • Long service life due to reinforced bearings
    • High output torque
    • Greater reliability with low maintenance requirements
    • Corrosion resistant aluminum alloy housing
    • High radial and axial load bearing capacity
    • Efficient, infinite life gearing
    • Available with nsd tupH™ and smooth surface motors.

    Overhead Conveyor Drives

    Designed for the food and beverage industry applications, NORD's overhead conveyor drives feature heavy-duty construction and high-quality machined components.

    With high efficiency and minimal maintenance requirements, the SK 9055 and SK 9155 have a very low overall cost of ownership while providing clean and reliable operation in food processing plants around the world. Designed with a mounting flange and output shaft that easily drop into industry-standard footprints.

    Advantages

    • High overhung load capacity
    • QUADRALIP™ sealing system
    • Spread bearing design with dry cavity for optimized oil leakage protection
    • Low maintenance, long service life
    • Gear efficiency up to 95%
    • New sizes coming in 2020

    Screw Conveyor Package 

    The NORD Screw Conveyor Package offers a compact and cost-effective drive solution. Closely stepped speed reduction ratios combined with a directly coupled gearmotor or NEMA C-face input design eliminates the need for top motor mounts, pulleys, belts or guards. Minimizing parts and eliminating the belted input systems provides for easier system maintenance, increased reliability, and superior drive performance.

    Advantages

    • Reduced cost
    • Large ratio range
    • Direct drive motor options (Integral or C-face)
    • No belt maintenance or belt guarding required
    • Reduced parts / higher reliability / space savings
    • Higher efficiency
    • More direct torque transfer

    MINICASE™ Worm Gear Unit

    The MINICASE™ worm gear unit is made with lightweight and naturally corrosion-resistant aluminum alloy housing that is ideal for washdown/sanitary environments. Quiet running with reliable torque transfer, the MINICASE’s modular design provides great flexibility for a variety of input and output mounting options and output shaft options.

    For added protection, the MINICASE is available with nsd tupH™ surface coating — an alternative to stainless steel at a fraction of the price. NORD's special molecular conversion process ensures aluminum alloy drive equipment has all the surface protection heavy wash-down applications demand. Corrosion-resistant, easy to clean, lightweight, durable, dissipates heat more effectively than stainless steel, and will not flake.

    Advantages

    • Smooth surfaces
    • Lubricated for life
    • NEMA and IEC versions
    • Aluminum alloy housing
    • nsd tupH (optional)