Visit NORD at IPPE 2020

    NORD KNOWS POULTRY

    Efficient, RELIABLE, PROVEN

    NORD's modular design provides customers with complete freedom to specify a drive solution that’s perfect for the job. We invite you to visit us at booth 7865 in Hall B to see our line of intelligent drive solutions for the poultry industry!

    In the meantime, sign up to learn more about how NORD is helping poultry processing and production facilities improve operational efficiencies.  

    We look forward to seeing you at the International Production and Processing Expo (IPPE), January 28-30, 2020 in Atlanta, Georgia!

    Sign up to learn more about NORD's solutions!

    Sign up to receive information

     
    MINICASE with nsd tupH

    MINICASE™ Worm Gear Unit

    Compact design with smooth aluminum alloy housing.  


    Learn More

    93 Bevel with Smooth Body Motor

    2-Stage Helical Bevel Gear Units

    Premium efficient alternative to industry standard worm units


    Learn More

    NORDBLOC Single Stage Inline

    NORDBLOC.1 Single Stage Inline Units

    Quiet, reliable performance, and cleanliness


    Learn More

    Overhead conveyor drive

    Overhead Conveyor Drives

    Reliable efficiency delivers low total cost of ownership


    Learn More

    NORD Right Angle SCP

    Screw Conveyor Package 

    Compact and cost effective in an innovative design


    Learn More

    NORDCON App with BT stick

    NORDCON APP and NORDAC® Access BT

    Bluetooth stick lets you monitor any NORD drive from your phone


    Learn More

    MINICASE™ Worm Gear Unit

    The MINICASE™ worm gear unit is made with lightweight and naturally corrosion-resistant aluminum alloy housing that is ideal for washdown/sanitary environments. Quiet running with reliable torque transfer, the MINICASE’s modular design provides great flexibility for a variety of input and output mounting options and output shaft options.

    For added protection, the MINICASE is available with nsd tupH™ surface coating — an alternative to stainless steel at a fraction of the price. NORD's special molecular conversion process ensures aluminum alloy drive equipment has all the surface protection heavy wash-down applications demand. Corrosion-resistant, easy to clean, lightweight, durable, dissipates heat more effectively than stainless steel, and will not flake.

    MINICASE advantages:

    • Smooth surfaces
    • Lubricated for life
    • NEMA and IEC versions
    • Aluminum alloy housing
    • nsd tupH (optional)
    MINICASE with Smooth Body Motor

    Two-Stage Helical Bevel Gear Units

    NORD's two-stage helical bevels feature efficient operation in a modular design. Two housing styles (open and closed) along with flexible input and output configurations ensure complete application and environmental versatility. The units are available with foot, flange, or face mounting and hollow or solid shaft designs.

    The two-stage bevels are designed for customers who need a robust gearbox for light conveying and processing applications, as well as for food and beverage industries. It's also a more efficient and reliable solution than a typical worm unit. 

    Advantages

    • Aluminum allow housing
    • Quiet operation
    • Up to 97% efficiency
    • Keyless shaft designs with Shrink Disc and GRIPMAXX™
    • Long service life, low maintenance
    • Wash-down with nsd tupH™ (optional)

     

    NORDBLOC.1 Inline

    Quiet, reliable performance, and cleanliness characterize NORDBLOC®.1 gear units. These innovative and patented gear units do not have bore plugs or assembly covers, and their smooth surface prevents pooling of liquids and solids.

    Available with optional nsd tupH™ surface coating — an alternative to stainless steel at a fraction of the price. NORD's special molecular conversion process ensures aluminum alloy drive equipment has all the surface protection heavy wash-down applications demand. Corrosion-resistant, easy to clean, lightweight, durable, dissipates heat more effectively than stainless steel, and will not flake

    Advantages

    • High strength, torsionally rigid housing
    • Keyless shaft designs with Shrink Disc and GRIPMAXX™
    • Long service life due to reinforced bearings
    • High output torque
    • Greater reliability with low maintenance requirements
    • Corrosion resistant aluminum alloy housing
    • High radial and axial load bearing capacity
    • Efficient, infinite life gearing
    • Available with nsd tupH™ and smooth surface motors.

    Overhead Conveyor Drives

    Designed for the food and beverage industry applications, NORD's overhead conveyor drives feature heavy-duty construction and high-quality machined components.

    With high efficiency and minimal maintenance requirements, the SK 9055 and SK 9155 have a very low overall cost of ownership while providing clean and reliable operation in food processing plants around the world. Designed with a mounting flange and output shaft that easily drop into industry-standard footprints.

    Advantages

    • High overhung load capacity
    • QUADRALIP™ sealing system
    • Spread bearing design with dry cavity for optimized oil leakage protection
    • Low maintenance, long service life
    • Gear efficiency up to 95%
    • New sizes coming in 2020

    Screw Conveyor Package 

    The NORD Screw Conveyor Package offers a compact and cost-effective drive solution. Closely stepped speed reduction ratios combined with a directly coupled gearmotor or NEMA C-face input design eliminates the need for top motor mounts, pulleys, belts or guards. Minimizing parts and eliminating the belted input systems provides for easier system maintenance, increased reliability, and superior drive performance.

    Advantages

    • Reduced cost
    • Large ratio range
    • Direct drive motor options (Integral or C-face)
    • No belt maintenance or belt guarding required
    • Reduced parts / higher reliability / space savings
    • Higher efficiency
    • More direct torque transfer

    NORDCON APP with NORDAC Access BT

    The new NORDCON APP and NORDAC® ACCESS BT—a mobile app and Bluetooth stick—work together to provide a wireless solution for commissioning, drive optimization, and service requests for all NORD electronic drive systems, including extension units.

    The NORDAC ACCESS BT can be used directly with VFDs or motor starters. It allows users to transfer parameters from one VFD to another or from a drive unit and PC. It also has a backup and recovery function for peace of mind and easy handling of drive parameters.

    The NORDCON APP is available for free download through the App Store for iOS and Google Play for Android users. Key features include:

    • Dashboard-based monitoring of NORD drives with application-specific, customizable display options.
    • Drive parameter settings with support of context-sensitive help function, containing full parameter description from technical documentation.
    • Drive diagnostics and analysis via configurable four-channel oscilloscope.
    • The ability to send service requests to the local NORD support team directly from the app