NORD-LOGO_jpg.jpg

DRIVE SOLUTIONS FOR
THE GRAIN INDUSTRY

NORD DRIVESYSTEMS is a globally active system provider of robust and reliable drive technology, including drives for the special environment of the grain industry.

grain_prozessgrafik_zahlen_reduziert

1 | DRAG CONVEYORS

  • Foot, shaft, or flange-mounted
  • UNICASE® cast iron housing
  • Air breather helps prevent bearing and gear damage
  • 90.1 Helical bevel geared motors offer infinite-life gears & high permissible radial forces
  • Parallel shaft geared motor as alternative in limited space

2 | BELT CONVEYORS

  • Hydraulic couplings or inverter for
    soft start
  • Backstop option to prevent material
    flow back
  • Special sealing solutions
  • Shrink disc for easy fixation
  • Torque console, torque arms

3 | ROTARY VALVES / FEEDERS / SLIDE GATES

  • Corrosion resistant in many
    applications
  • Reverse operation options to remove
    material blockage (e.g. stones)
  • Foot, shaft or flange-mounted
  • Space saving designs
  • Special sealing solutions

4 | ROTARY SCREW RECLAIMER

  • UNICASE® cast iron housing
  • Foot, shaft or flange-mounted
  • Reinforced bearing designs for high axial and radial loads
  • Intelligent drive electronics and torque control

5 | SCREW CONVEYORS

  • UNICASE® reducer housings
  • Special shaft sealings for every environment
  • Easy mounting and removal
  • Eliminates the need for top motor mounting, pulleys and belts

6 | BUCKET ELEVATORS

  • Backstop option to prevent material flow back
  • Auxiary drive with overrunning clutch and incremental encoder available for maintenance mode
  • Special sealing solutions
  • Hydraulic couplings or inverter for soft start
  • Swing base
  • Direct or IEC/NEMA mounted motors

GET IN CONTACT WITH US
NORD DRIVESYSTEMS SUPPORTS YOU WITH:

DRIVE SOLUTIONS FOR THE GRAIN INDUSTRY

NORD DRIVESSYTEMS
Grain Industry Related Video

RELIABLE DRIVE SOLUTIONS
GRAIN APPLICATION BENEFITS

From processing plants in the United States to inland terminals in Canada to the ports in China, NORD DRIVESYSTEMS involvement in every sector of the Agri-Industry provides the solutions required to move todays grain to tomorrow‘s customer.

Here at NORD we are always looking out for the customer. With our extensive knowledge within the grain industry we are constantly developing products and global solutions to assist with the common problems that you are faced with.

Bild_01
Bild_02
Bild_03
Bild_04_new

CLEAN & SAFE

  • Optimized drive selections with safety in mind
  • Reduced pinch points and external rotating components
  • Bolt on carriers and housing splits are eliminated

RELIABLE

  • An industry leading ratio range and mounting option flexibility
  • UNICASE® gear housings provide accurate positioning of bearings
    and shafts
  • Air breather helps ensure a leak-free design
  • Infinite-life, high quality gearing
  • Exceptional durability, quiet operation and long service life
  • Coupling, cooling, swing base options
  • Predictive mainentance features

EFFICIENT

  • Low-inertia, inverter-rated motors meet the latest global energy requirements
  • Efficient operation and optimized motor performance
  • Reduced operating temperatures
  • Longer service life and lower total cost of ownership

Any questions? Get in contact with us!

To the contact form