Nord_Landingpage_SPS_960x450_EN

SPS 2019
DECENTRALISED DRIVE TECHNOLOGY FOR AUTOMATION

SPC, the specialist exhibition for smart and digital automation, will take place from 26 - 28/11/19 in Nuremberg.

Visit us

We will be exhibiting our innovative products and solutions in Hall 3A, Stand 465. We look forward to your visit!

Secure your free ticket

You do not have a ticket yet? Then use the form on the right to simply request your code for a free ticket.

Get your free ticket now!

 
Bubble_New links R_235x141
teaser-ie5+

NORD IE5+ synchronous motors: efficient/hygienic/compact

The new motor generation for reducing operating costs; especially suitable for wash-down applications

> More

Bubble_New links R_235x141
teaser_sk500p

NORDAC PRO SK 500P | Versatile - Networked - Powerful

Frequency inverters for operating synchronous and asynchronous motors

> More

nordconapp-nordacaccessbt-icon-teaser

NORDCON APP with NORDAC ACCESS BT

Mobile commissioning and service solution

 

 

> More

logidrive-teaser

LogiDrive

Cost savings through reduction of variants

 

 

 

> More

teaser_IE3_optimized

Optimised IE3 asynchronous motors

Improved versions of proven NORD motors

 

 

> More

teaser-condition-monitoring-2

Condition Monitoring for Predictive Maintenance

Optimise reliability and efficiency of your machinery and equipment

 

> More

profisafe-teaser

PROFIsafe

Safety modules for your drives

 



 

> More

Cost reduction through efficient energy-saving motors

Customer benefit

  • Optimized total cost of ownership (TCO) and quick return on investment (ROI)
  • Ultimate operating efficiency with IE5+ technology
  • Variant reduction made possible by constant torque performance over a wide speed range
  • Product line flexibility – available with full portfolio of NORD gear units and control products
  • Compatible with nsd tupH sealed surface conversion
  • Compact and hygienic design for ultimate application versatility
  • High dynamics and overload capacity

Features

  • Motor concept with 0.35 – 1.1 kW
  • Modular and scalable motor design
  • Can be combined with all NORD gear units and inverters as a modular system; system solution from a single source in which all components are seamlessly matched
  • Reduction of variants and high power density in a single housing possible
  • Flexible motor mounting: Direct mounting, NEMA, IEC

Technical characteristics

  • Latest generation of permanent magnet synchronous motor (PMSM)
  • Size 71 for power range 0.35 – 1.1 kW
  • Continuous torque: 1.6 - 4.8 Nm
  • Speed: 0 to 2,100 rpm
  • Optionally available with nsd tupH and IP69K
  • Encoder integrated into the motor as standard; optional integrated mechanical brake

teaser-ie5+_without background

 

Available from Q2/2020

NORDAC PRO SK 500P  |  Versatile - Networked - Powerful

Latest technology and great versatility in combination with the special consultancy and application expertise from NORD make NORDAC PRO SK 500P the intelligent all-rounder.

Highlights:

  • Several motors in positioning mode that can be sequentially controlled
  • Integrated Universal Ethernet interface – can be set to 4 Ethernet dialects (Profinet, EtherNet/IP, POWERLINK, EtherCAT) via parameters
  • With CANopen, the basic version already offers a cost-effective bus option

Features (different for machines and application inverters):

  • Parameter setting via plug-in box, USB, RS485, ETHERNET or bluetooth via app
  • Parameter setting via USB interface possible without power supply to device (programming in the box)
  • microSD-slot for parameter file saving and transmitting
  • Integrated PLC-functionality for drive related logic functions
  • And many more

Design:

  • Universal inverter suitable for a wide range of drive applications
  • Compact design in book-sized format for space-saving installation in control cabinets (IP20)
  • 2 basic versions as machine inverters and application inverters
  • Functions can be extended with plug-in SK TU5 control module and SK CU5 extension modules, e.g.. Multi-Encoder-Interface or Safety-device

Basic features:

  • Voltage: 1~200 - 240V / 3~380 - 480V
  • Powers: 0.25 - 5.5kW
  • 5-6 x DI / 2 x DO / 2 x MFR / 2 x AIN, 1 x AOUT + optional on SK CU5
  • Serial interfaces RS485, CAN / Canopen, USB (Typ C), microSD-card, Industrial Ethernet
  • In sizes 1 and 2, all terminals have a plug-in design, including the power and motor connections

NORDCON APP with NORDAC ACCESS BT

Mobile commissioning and service solution for all NORD drives

  • Dashboard-based visualisation for drive monitoring and fault diagnosis
  • Parameterisation with help function and rapid access to parameters
  • Individually configurable oscilloscope function for drive analysis
  • Backup and recovery function for dimple handling of drive parameters
logidrive-logo

Cost savings through reduction of geared motor versions

LogiDrive is an energy efficient, service-friendly and standardised solution for intralogistics and airport applications. Application optimisation minimises the number of geared motor versions required for the task, achieving considerable savings for spare part stocks. Installation of the NORD LINK field distributor close to the motor, in combination with plug-and-play technology enables a high level of service and maintenance-friendliness for our products.

Optimised IE3 asynchronous motors

  • Improved cooling due to improved airflow at the cooling fins
  • Assembly-optimised fan
  • New fan cover design
  • New terminal box design
  • Optimised encoder mounting

Condition Monitoring for Predictive Maintenance

The new product “CONDITION MONITORING for PREDICTIVE MAINTENANCE” is a NORD application solution that manages requests for condition monitoring and predictive maintenance as well as Industry 4.0 and IIoT.

NORD solution

  • Condition monitoring solutions for predictive maintenance systems integrated into the frequency inverter
  • System is IIoT / Industry 4.0 READY!
  • Available for decentralised and control cabinet solutions

Sensors

  • Virtual sensors – the internal PLC can calculate information such as the optimal oil change time
  • Interface for digital/analogue sensors

Integrated PLC

  • Local pre-processing of data with the integrated PLC
  • Pre-processing of threshold values
Communication interfaces
  • Threshold values or general status information can be communicated externally (via normal Industrial Ethernet dialects) Visualisation
  • A local dashboard or a signal beacon visualise the state.

Customer benefit

  • Status oriented maintenance replaces time-based maintenance
  • Detection and avoidance of impermissible operating states at an early stage
  • Avoidance of unplanned downtimes
  • Plannable and cost-optimised maintenance
  • Increase in system availability

PROFIsafe module for increased safety

Our optional SK TU4-PNS module offers extra safety. Safe inputs and outputs can be connected to the application with plug connectors. In addition, an encoder can be connected to monitor the safe drive solution. In combination with a safety PLC, the drive electronics provide reliable communication using PROFIsafe via PROFINET.

Functions such as Safely Limited Speed (SLS), Safe Direction (SDI) or Safe Operation Stop (SOS) can be easily integrated to achieve SIL 3 (Safety Integrity Level 3) or PLe (Performance Level 3) Category 4.