NORD Gear Corporation hosting a free virtual product demo for PACK EXPO CONNECTS

    PACK EXPO Connects 2020 
    join us for product demoS with Live technical Q&A

    NORD's modular product design gives you complete freedom to specify a drive solution that’s perfect for the job. Join us November 9-13 for free online demonstrations to see how our intelligent drive solutions are moving the packaging industry!


    Condition Monitoring for Predictive Maintenance
    Monday, November 9
    12:15 p.m. – 12:30 p.m. Central Time
    Presenter: John Masen, Business Development Manager

    LogiDriveTM Complete Drive Solution with IE5+ Motor
    Tuesday, November 10
    2:45 p.m. – 3:00 p.m. Central Time
    Presenter: James Chandler, Key Markets Manager

    nsd tupHTM Sealed Surface Conversion
    Wednesday, November 11
    2:30 p.m. – 2:45 p.m. Central Time
    Presenter: Jim Alt, Senior Project Engineer

    NORDAC® ACCESS BT & NORD CON APP
    Thursday, November 12
    2:00 p.m. – 2:15 p.m. Central Time
    Presenter: Dan Breitbarth, Controls Engineering Manager

     
    We look forward to seeing you there!

    Sign up to learn more about NORD solutions

    Send me more information about NORD products!

     
    LOGIDRIVE high efficient electronic drive solution  photo

    LogiDrive™ Complete Drive Solution Package

    A versatile, energy efficient solution for high-volume conveying.


    Learn More

    Tablet computer showing Condition Monitoring for Predictive Maintenance software from NORD Gear Corporation

    Condition Monitoring for Predictive Maintenance

    Avoid unplanned downtimes and extend the life of your drive systems. 


    Learn More

    A photo of the durable nsd tupH Surface Conversion from NORD Gear

    nsd tupH™ Sealed Surface Conversion

    A durable, cost effective alternative to expensive stainless steel units.


    Learn More

    The NORDCON APP and NORDAC Access Bluetooth Stick

    NORDAC® ACCESS BT and NORD CON APP

    Bluetooth stick lets you monitor any NORD drive from your phone


    Learn More

    LOGIDRIVE™ 

    With the LogiDrive™ complete drive solution package, NORD delivers an energy efficient, low maintenance, and standardized solution for packaging applications. Efficient operation at partial load and low speeds makes LogiDrive especially effective for high-volume warehousing, manufacturing, and conveying systems.

    LogiDrive consists of:

    • High efficiency 2-stage bevel gearbox
    • IE4 or IE5 permanent magnet synchronous motor
    • Decentralized variable frequency drive
    • Power plug connector
    • M12 connectors
    • Incremental encoder
    • Pre-assembled cables
    • High overload capacity
    • Standardized hollow shaft diameters


    As a complete package, LogiDrive provides flexibility, increased energy efficiencies, and reduced variants to improve ROI. The VFDs and motors support large speed ranges to deliver automation for stacker cranes, automated guided vehicles, and a variety of conveyers. 

    NORD Gear Corporation LOGIDRIVE System PACK EXPO Trade Show

     

     

     

    Condition Monitoring for Predictive Maintenance

    The Industrial Internet of Things (IIoT) is ushering in a new era that focuses on the acquisition and accessibility of data from intelligent, connected devices. The overarching goal is to increase operational efficiency, reduce costs, and accelerate processes.

    With condition monitoring, drive and status data are recorded periodically or continuously to optimize the operational safety and efficiency of machines and plants. Condition monitoring provides valuable information for predictive maintenance to proactively maintain machines and plant facilities, reduce downtime, and increase the efficiency of the entire plant.

    Advantages

    • Early detection and avoidance of undesired operating conditions
    • Avoidance of unplanned downtimes
    • Time-based maintenance is replaced by status-based maintenance
    • Machinery and plant downtimes can be planned based on drive and process data
    • Reduction of service and material costs
    • Longer service life of components and machines
    • Increased system availability

     

     

    nsd tupHTM Sealed Surface Conversion System - The Alternative to Stainless Steel


    This patented solution is not paint; it’s a chromate-free chemical process that changes the physical properties of the aluminum housing, creating a surface that is 6–7 times harder than the original aluminum. After the process is complete, the housing receives an additional sealant that is resistant to contact corrosion from acids and alkalis (entire pH range), will not flake, and will not propagate damage when impacted or scratched. This solution is ideal for harsh environments involving chemicals or wash-downs, and where sanitation and cleanliness are the highest priority. 

    NORDCON APP with NORDAC ACCESS BT

    The new NORDCON APP and NORDAC® ACCESS BT—a mobile app and Bluetooth stick—work together to provide a wireless solution for commissioning, drive optimization, and service requests for all NORD electronic drive systems, including extension units.

    The NORDAC ACCESS BT can be used directly with VFDs or motor starters. It allows users to transfer parameters from one VFD to another or from a drive unit and PC. It also has a backup and recovery function for peace of mind and easy handling of drive parameters.

    The NORDCON APP is available for free download through the App Store for iOS and Google Play for Android users. Key features include:

    • Dashboard-based monitoring of NORD drives with application-specific, customizable display options.
    • Drive parameter settings with support of context-sensitive help function, containing full parameter description from technical documentation.
    • Drive diagnostics and analysis via configurable four-channel oscilloscope.
    • The ability to send service requests to the local NORD support team directly from the app