Teaser-Producte-neu.png

    Nordbloc.1- gears
    A clean solution

    Quietness, performance, reliability and cleanliness are the characteristics of the new NORDBLOC.1.

    These innovative and patented gear units do not have joints or openings and their smooth surface prevent liquids and solids from collecting on them.

    This increases strength and ensures a smoother surface.

    If you have questions...

    ...remarks or suggestions, please do not hesitate to write us using the contact form to the right.

    Get in contact with us

     
    Bubble_Firts Choice_141x70.png
    Vorteile_neu.png

    Advantages

    more >>

    Bubble_New rechts_141x70.png
    Teaser-Producte.png

    Design

    more >>

    Gemeinsamkeiten_Neu.png

    Features

    more >>

    Pumpe_neu.png

    Industries

    more >>

    Bubble_First Choice_235x141.png
    Vorteil2.png

    Advantages

    • High strength, torsionally rigid housing
    • Quiet operation
    • Long service life due to reinforced bearings
    • High output torque
    • Greater reliability with low maintenance requirements
    • Hygenic friendly, corrosion resistant aluminium alloy housing
    • High radial und axial load bearing capacity
    • High efficent, infinite life gearing
    • Available with smooth body motor
    Bubble_New links R_235x141.png
    Profuct.png
    product_SK 571-1_Motor_B14.png
    product_SK 571-1_Motor_B5.png

     

    Design

    Foot-mounted housing with B14 flange and integral motor

    Flange-mounted housing with B14 flange and integral smooth body motor

    Flange-mounted housing with B5 Flange and integral motor

    • Power range: 0.12 - 7.50 kW / 0.16 - 10 hp
    • Torque: 28.00 - 280.00 Nm / 248 - 2479 Ib-in
    • Input Options: Integral motors, NEMA and IEC
    • Optional nsd tupH Sealed Surface Conversion System

     

     

     

     

     

     

    Product configuratorAny questions? Contact us

     

    Features

    product_simularies_1 (1).png

    UNICASE housing™

    • Corrosion resistant, lightweight aluminum alloy
    • Precision machined in one step
    • Bearing and seal seats contained within the casting
    • Precise alignment of shafts and gearing
    product_simularies_1 (2).png

    High Quality Gearing

    • Designed and manufactured up to AGMA class 13
    • Gears hardened using NORD’s state-of-the-art equipment
    • High momentary overload capacity
    • Case-hardened steel
    • Minimum gear tooth hardness: 58 Rockwell C/720HV
    product_simularies_1 (3).png

    Shaft data

    • Alternative shaft materials available
    • Metric and imperial key dimensions offered
    • Customer and application specific shaft design available
    product_simularies_1 (4).png

    Bearings

    • Large output bearings
    • High radial and axial loads possible
    • Optional heavy duty output bearings available
    product_simularies_1 (5).png

    Installation

    • Non-positive and positive transmission of torques
    • Reversible operation

     

    Product options

     

    Motor

    • Motor: 0.16-10.0 HP / 0.12-7.5 kW
    • Integrak motor
    • NEMA adapters:    56C - 210TC
    • IEC adapters:       IEC 63 - IEC 132
    • Custom motor mounting solutions
      available

    Lubricants

    • Supplied as standard with ISO VG220
      mineral oil
    • Optional food grade or synthetic oil
    • Supplied with drain plugs and optional
      oil sight glass

    Shaft Seal

    • NBR shaft seals
    • Optional with FKM seals
    • Optional double shaft seals

    Environment protection

    • High strength, corrosion resistant
      aluminum alloy housing is standard
    • Paint Coating solutions available for harsher environments
    • Stainless Steel Shafts available
    • Optional nsd tupH Sealed Surface
      Conversion System

    Product configuratorAny questions? Contact us

     

    Industries

    p2.png

    Pumps

    • Highly reliable drive solution
    • Cost-effective, complete drive package from a single source
    • High starting torques
    • Smooth start
    • Wall-mounted and motor-mounted converters
    • High axial and radial load bearing capacity
    • Wide speed range
    • Available with NEMA output flanges
    product-Mixer_1639x2174.jpg

    Mixers

    • Cost-effective, complete drive solution from a single source
    • Easy-to-clean, corrosion resistant aluminum alloy housing
    • Cool running
    • Wide speed range
    • Versatile mounting solutions
    • Available with NEMA output flanges
    • High radial and axial load bearing capacity

    Product configuratorAny questions? Contact us