NORD Gear Corporation MODEX Trade Show Banner Photo

    NORD KNOWS Supply chainS.

    Efficient, RELIABLE, PROVEN

    NORD's modular design provides customers with complete freedom to specify a drive solution that’s perfect for the job. We invite you to visit us at booth 2413 to see our line of intelligent drive solutions for the supply chain industry!

    In the meantime, sign up to learn more about how NORD is helping supply chain facilities improve operational efficiencies.  

    We look forward to seeing you at the MODEX, March 9-12, 2020 in Atlanta, Georgia!

    Sign up to learn more about NORD's solutions!

    Sign up to receive information

     
    NORD Gear Corporation LOGIDRIVE System for MODEX Trade Show

    LOGIDRIVE

    A complete, energy efficient solution for high-volume warehouses   


    Learn More

    Two Stage Helical Bevel Gear Unit for MODEX Trade Show

    2 Stage Helical Bevel Gear Units

    Premium efficient alternative to industry standard worm units


    Learn More

    NORDBLOC.1 Single Stage Inline Gearmotor for MODEX Trade Show

    NORDBLOC®.1 Single Stage Inline Units

    Quiet, reliable performance, and cleanliness


    Learn More

    NORD Gear Corporation Motors for MODEX Trade Show

    Electric Motors

    Highly efficient synchronous and asynchronous electric motors 


    Learn More

    NORD Gear Corporation NORDAC Family for MODEX Trade Show

    The NORDAC Family 

    Flexible, decentralized drive technology with a wide range of customization options


    Learn More

    NORD Gear Corporation Condition Monitoring for MODEX Trade Show

    Condition Monitoring

    Avoid unplanned downtimes and extend the life of your drive systems 


    Learn More

    LOGIDRIVE™ 

    With LOGIDRIVE™ NORD delivers an energy efficient, low maintenance, and standardized solution for intralogistics applications. Efficient operation at partial load and low speeds makes LOGIDRIVE especially effective for high-volume warehousing, manufacturing, and packaging systems.

    The LOGIDRIVE consists of:

    • High efficiency 2 stage bevel gearbox
    • IE4 permanent magnet synchronous motor
    • Decentralized variable frequency drive
    • Power plug connector
    • M12 connectors
    • Incremental encoder
    • Pre-assembled cables
    • High overload capacity
    • Standardized hollow shaft diameters


    As a complete package, LOGIDRIVE provides flexibility, increased energy efficiencies, and reduced variants to improve ROI. The VFDs and IE4 motors support large speed ranges to deliver automation for stacker cranes, automated guided vehicles, and a variety of conveyors. 

    NORD Gear Corporation LOGIDRIVE System MODEX Trade Show

     

    2 Stage Helical Bevel Gear Units

    NORD’s 2 stage helical bevels feature efficient operation in a modular design. Two housing styles (open and closed) along with flexible input and output configurations ensure complete application and environmental versatility. The units are available with foot, flange, or face mounting and hollow or solid shaft designs.

    The 2 stage bevels are designed for customers who need a robust gearbox for light conveying and processing applications, as well as for food and beverage industries. It's also a more efficient and reliable solution than a typical worm unit. 

    Advantages

    • Aluminum alloy housing
    • Quiet operation
    • Up to 97% efficiency
    • Keyless shaft designs with Shrink Disc and GRIPMAXX™
    • Long service life, low maintenance
    • Wash-down with nsd tupH™ (optional)

     

     

    NORDBLOC®.1 Inline

    Quiet, reliable performance, and cleanliness characterize NORDBLOC®.1 gear units. These innovative and patented gear units do not have bore plugs or assembly covers, and their smooth surface prevents pooling of liquids and solids.

    Available with optional nsd tupH™ surface coating — an alternative to stainless steel at a fraction of the price. NORD's special molecular conversion process ensures aluminum alloy drive equipment has all the surface protection heavy wash-down applications demand. Corrosion-resistant, easy to clean, lightweight, durable, dissipates heat more effectively than stainless steel, and will not flake.

    Advantages

    • High strength, torsionally rigid housing
    • Keyless shaft designs with Shrink Disc and GRIPMAXX™
    • Long service life due to reinforced bearings
    • High output torque
    • Greater reliability with low maintenance requirements
    • Corrosion resistant aluminum alloy housing
    • High radial and axial load bearing capacity
    • Efficient, infinite life gearing
    • Available with nsd tupH and smooth surface motors.

    Electric Motors

    NORD’s line of synchronous and asynchronous motors conform to international energy efficiency guidelines and certifications – from standard IE1 up to the ultra-premium efficient IE5, which will be available to NORD customers later this year.

    NORD develops its own electric motors and supplies them to all major markets throughout the world. This ensures a high level of independence from external suppliers and provides our customers with the decisive advantage of short, dependable lead times.

    NORD motors are highly customizable. Available options include, but are not limited to:

    • Brakes
    • Encoders
    • Environmental protection features
    • External cooling fans
    • Thermal protection
    • Connectivity solutions

    The NORDAC® Family

    Intralogistics and conveyor technology require drive solutions that are easy to install and economical to operate. The NORDAC® Family of decentralized drive systems offer a range of solutions from simple motor starters to versatile variable frequency drives.  

    The NORDAC BASE is the best choice for simple drive solutions whereas the NORDAC LINK and NORDAC FLEX provide the full functionality of a decentralized VFD and can be individually adapted to your application. For motor starters, you have the choice of the freely configurable NORDAC LINK or the wear-free, flexibly integrated NORDAC START.

    Advantages

    • Flexible configuration according to customer requirements and applications
    • A range of power options from up to 4 HP for motor starters and up to 30 HP for the NORDAC FLEX
    • Fast commissioning due to simple operation
    • Simple and reliable plug-in capability
    • Simplified system maintenance due to integrated maintenance switch and local manual control facility
    • Can be integrated into all common bus systems

    Condition Monitoring

    The Industrial Internet of Things (IIoT) is ushering in a new era that focuses on the acquisition and accessibility of data from intelligent, connected devices. The overarching goal is to increase operational efficiency, reduce costs, and accelerate processes.

    With condition monitoring, drive and status data are recorded periodically or continuously to optimize the operational safety and efficiency of machines and plants. Condition monitoring provides valuable information for predictive maintenance so as to proactively maintain machines and plant facilities, reduce downtime, and increase the efficiency of the entire plant.

    Advantages

    • Early detection and avoidance of undesired operating conditions
    • Avoidance of unplanned downtimes
    • Time-based maintenance is replaced by status-based maintenance
    • Machinery and plant downtimes can be planned based on drive and process data
    • Reduction of service and material costs
    • Longer service life of components and machines
    • Increased system availability