Störer_LogiMat2

LogiMat 2020
First-hand Intralogistics

As already known from the press, LogiMAT will not be taking place this year. Nevertheless, we are here for you: Would you like to learn more about NORD products and solutions? We look forward to your inquiry.

NORD DRIVESYSTEMS gear is represented in over 60 countries in the world. With more than 4,000 employees to ensure minimum short lead times and fast customer service, you can expect to receive your drive and have your questions answered regardless of your geographic location.

We are looking forward to your message! 

Do you have questions about our products? Then use the form on the right side to contact us easily. We will get back to you as soon as possible.

Contact our EXPERTS

 
teaser-ie5+

NORD IE5+ synchronous motors: efficient/hygienic/compact

The new motor generation for reducing operating costs; especially suitable for wash-down applications

> More

profisafe-teaser

PROFIsafe

Safety modules for your drives

 



 

> More

logidrive-teaser

LogiDrive / Variant reduction

Cost savings through reduction of variants

 

 

 

> More

teaser-condition-monitoring-2

Condition Monitoring for Predictive Maintenance

Optimise reliability and efficiency of your machinery and equipment

 

> More

nordconapp-nordacaccessbt-icon-teaser

NORDCON APP with NORDAC ACCESS BT

Improved versions of proven NORD motors

 

 

> More

nordac-family-teaser

NORDAC FAMILY

Now with new name concept: The NORDAC FAMILY






> More

Cost reduction through efficient energy-saving motors

Customer benefit

  • Optimized total cost of ownership (TCO) and quick return on investment (ROI)
  • Ultimate operating efficiency with IE5+ technology
  • Variant reduction made possible by constant torque performance over a wide speed range
  • Product line flexibility – available with full portfolio of NORD gear units and control products
  • Compatible with nsd tupH sealed surface conversion
  • Compact and hygienic design for ultimate application versatility
  • High dynamics and overload capacity

Features

  • Motor concept with 0.35 – 1.1 kW
  • Modular and scalable motor design
  • Can be combined with all NORD gear units and inverters as a modular system; system solution from a single source in which all components are seamlessly matched
  • Reduction of variants and high power density in a single housing possible
  • Flexible motor mounting: Direct mounting, NEMA, IEC

Technical characteristics

  • Latest generation of permanent magnet synchronous motor (PMSM)
  • Size 71 for power range 0.35 – 1.1 kW
  • Continuous torque: 1.6 - 4.8 Nm
  • Speed: 0 to 2,100 rpm
  • Optionally available with nsd tupH and IP69K
  • Encoder integrated into the motor as standard; optional integrated mechanical brake

teaser-ie5+_without background

 

Contact experts now

PROFIsafe module for increased safety

Our optional SK TU4-PNS module offers extra safety. Safe inputs and outputs can be connected to the application with plug connectors. In addition, an encoder can be connected to monitor the safe drive solution. In combination with a safety PLC, the drive electronics provide reliable communication using PROFIsafe via PROFINET.

Functions such as Safely Limited Speed (SLS), Safe Direction (SDI) or Safe Operation Stop (SOS) can be easily integrated to achieve SIL 3 (Safety Integrity Level 3) or PLe (Performance Level 3) Category 4.

NORD_PROFIsafe_web

Contact experts now
logidrive-logo

Cost savings through reduction of geared motor versions

LogiDrive is an energy efficient, service-friendly and standardised solution for intralogistics and airport applications. Application optimisation minimises the number of geared motor versions required for the task, achieving considerable savings for spare part stocks. Installation of the NORD LINK field distributor close to the motor, in combination with plug-and-play technology enables a high level of service and maintenance-friendliness for our products.

SK_250E_angeschlossen_trans

Application optimised drive solutions for logistics

Highly efficient 2-stage bevel gear unit
  • IE4 Synchronous Motor
  • Power plug connector
  • Pre-assembled cable
  • Up to 300% overload capacity possible
Easy to service and maintain
  • Considerable reduction of spare part stocks
  • Easy to service due to plug-and-play technology
  • Compact, space-saving design
  • 25% weight reduction due to lightweight aluminium housing
Wash-down version possible. NORD supports you with the economics calculation for total cost reduction.
 
Product-SK200E-Varaintenreduzierung-1500x475

Contact experts now

Condition Monitoring for Predictive Maintenance

The new product “CONDITION MONITORING for PREDICTIVE MAINTENANCE” is a NORD application solution that manages requests for condition monitoring and predictive maintenance as well as Industry 4.0 and IIoT.

NORD solution

  • Condition monitoring solutions for predictive maintenance systems integrated into the frequency inverter
  • System is IIoT / Industry 4.0 READY!
  • Available for decentralised and control cabinet solutions

Sensors

  • Virtual sensors – the internal PLC can calculate information such as the optimal oil change time
  • Interface for digital/analogue sensors

Integrated PLC

  • Local pre-processing of data with the integrated PLC
  • Pre-processing of threshold values
Communication interfaces
  • Threshold values or general status information can be communicated externally (via normal Industrial Ethernet dialects) Visualisation
  • A local dashboard or a signal beacon visualise the state.

Customer benefit

  • Status oriented maintenance replaces time-based maintenance
  • Detection and avoidance of impermissible operating states at an early stage
  • Avoidance of unplanned downtimes
  • Plannable and cost-optimised maintenance
  • Increase in system availability
Condition Monitoring 2_EN

Contact experts now

NORDCON APP with NORDAC ACCESS BT

Mobile commissioning and service solution for all NORD drives

  • Dashboard-based visualisation for drive monitoring and fault diagnosis
  • Parameterisation with help function and rapid access to parameters
  • Individually configurable oscilloscope function for drive analysis
  • Backup and recovery function for dimple handling of drive parameters
nord_app_screen

Contact experts now

NORDAC FAMILY  with new name concept

 

en-nordac-family

Contact experts now