NORD-LOGO_jpg.jpg

SYNCHRONOUS MOTOR WITH IE5+ ENERGY EFFICIENCY
Efficient - Hygienic - Compact

The new generation of IE5+ motors are especially suitable for reducing operating costs
in wash-down applications: Highest operational efficiency with IE5 technology, reduction of versions through constant torque over a wide speed range as well as easy to clean and corrosion-proof due to smooth and fanless motor design and much more.

teaser-ie5+_without background

Do you have any questions about the product? We will be glad to answer them:

NORD IE5+ SYNCHRONOUS MOTOR: EFFICIENT, HYGIENIC AND COMPACT

teaser-ie5+_without background2

Features

  • Latest generation permanent magnet synchronous motor (PMSM)
  • Power range from 0.25 to 1.1 kW in a single size
  • IEC B14 flange mounting, IEC B5 flange mounting, NEMA C-face flange mounting,
    direct mounting to all NORD gear units
  • Continuous torque of 1.6 to 4.8 Nm in a single size
  • Speed range from 0 to 2,100 rpm
  • Optionally with nsd tupH surface treatment and IP69K protection class
  • Motor-integrated encoder as standard; optionally integrated mechanical brake

 

Reduction of versions

By way of a targeted reduction of versions, it is possible to minimise administrative expenses and to set up leaner manufacturing, logistics, storage and service processes. The new generation of IE5 motors combines the benefits of the modular system with the possibilities of reducing variants. The solution will be tailored to each customer and features the following advantages:

  • Motor is operable worldwide
  • Utilisation of the high system overload capacity
  • Wide speed range
  • Explicitly tailored to the individual load range
  • Minimal space requirements paired with high power density

 

EFFICIENCY COMPARISON IE5+ SYNCHRONOUS MOTOR / IE3 ASYNCHRONOUS MOTOR

The new IE5+ synchronous motor is characterised by its very high efficiency rating. Compared to asynchronous motors, high energy savings are
possible, especially in the partial load and partial speed range.* This minimises the customer’s TOC.
* Efficiency example: Load 50 % / speed 37.5 %

 

Effizienzvergleich IE5+_quer_EN_ohne Rand

 

Are you interested in details?
Our product flyer will tell you!

IE5+Flyer_EN_S-1
ON OUR WEBSITE...
  • ...you can read all information about features, performance, properties, fields of application and communication interfaces in full length
  • ....you will find further information in our manuals, catalogues, brochures and certificates.

To the website

Do you have any further questions? Get in contact with us!

icon_umschlag.png

info@nord.com

To the contact form