Nord_Landingpage_CeMAT_960x450_EN-1

Cemat Asia 2019

The CeMat Asia trade show brings together logistics industry all over the world in a friendly atmosphere from October, 23rd to 26th in Shanghai, China.

We look forward to seeing you at booth B2-1 in hall W3 during the exhibition.

Get more information now!

Any further questions? Please fill out and submit the form on the right and we'd be happy to speak with you further.

Get in contact with us!

 
Capture-15

NORDBLOC.1 Bevel Gear Motor

> more

Capture-24

UNICASE Worm Gear Motor

> more

Capture-30

SK 135E - Motor Starter NORDAC Start

> more

4

MAXXDRIVE® Industrial Gear Units

> more

Capture-35

Success Story

> more

NORDBLOC.1 Bevel Gear Motor

NORDBLOC.1 Bevel Gear Motors are an innovative NORD design made from high-strength aluminium alloy. Thanks to the washdown version, the new NORDBLOC.1 Bevel Gear Motors are especially suitable for conveyor applications as well as in the food and logistics industry.

Benefits

  •  Aluminium housing version for low weight
  •  High efficiency for low operating costs
  •  Innovative design enables rapid cleaning and reduced weight
  •  Reliable running
  •  Large speed range
  •  nsd tupH version possible

Capture-16

 

 

UNICASE Worm Gear Motor

BLOCK Worm Gear Motors are characterised by their robust design. The UNICASE principle, which has been tried and tested since 1980s provides high functionality, low maintenance and a long service life.

Benefits

  • Soft and quiet running
  • High overload capacity
  • High axial and radial load capacities enable reliable operation
  • Application-specific versions

SK 135E - Motor Starter NORDAC Start

The SK 135E is a decentralised wear-free Electronic Motor Starter for soft starting of all kinds. It is equipped with a reversing function and internal motor protection and can therefore be flexibly integrated into any system.

Benefits

  • Control and parameterisation tools and simple parameter structure
  • Integrated brake rectifier for motor brake control
  • Integrated line filter for compliance with EMC regulations
  • Asynchronous motor operation

MAXXDRIVE® Industrial Gear Units

NORD MAXXDRIVE® Industrail Gear Units provide high output torques from 15, 000 Nm to 250, 000 Nm and are perfect for use in heavy duty applications such as agitators, conveyor belt drives, mixers, mills, drums or crushers.

Industrial Gear Units are available as helical Gear Units or bevel Gear Units. They are constructed with the UNICASE housing which was developed by NORD and can accommodate large roller bearings, which guarantee a long service life.

Benefits

  • Powerful
  • Long service life
  • Robust
  • Flexible

Success Story

Compact distributed drives from NORD Drivesystems are cost-optimized solutions for large-scale plants which require many drive units. Thanks to a flexible functional range, the units can fullfil all standard control tasks in materials handling applications such as assembly plants, airport baggage conveyors or automobile manufacture. 

Capture-35

 Focus on the Project

  • Up to 30, 000 parcels can be processed here per hour
  • Around 60% of Chronopost's national parcel post in France passes through this facility
  • Budde's belt conveyor system is equipped with about 1, 100 fully integrated NORD drives