NORD-LOGO_jpg.jpg

DRIVE SOLUTIONS FOR THE
BULK MATERIAL HANDLING INDUSTRY

NORD DRIVESYSTEMS is a global leader in drive technology and offers you reliable, safe and customised drive systems for the transport of bulk material.

schuettgut_prozessgrafik_zahlen-1200

1 | STORAGE

Bulk materials are intermediately stored in storage compound systems or silos/bunkers before they are conveyed to the next process step. Here NORD's customer-specific drives provide optimum support.

2 | CONVEYING

Conveyors differing with regard to the conveying direction, mass flow, conveyor length, and construction are needed to convey the bulk materials from process step to process step. Our reliable and robust drives  ensure an uninterrupted material flow.

3 | WEIGHING AND METERING

NORD drives can be controlled individually to intelligently adjust the mass flow - for precise, dynamic bulk materials infeed control. This always ensures precise and dynamic control of the feed quantity of the bulk material.

4 | LOADING AND UNLOADING

Ships, trains and lorries must be loaded and unloaded for global bulk materials transport. Reliable NORD drives make sure this is done quickly and safely.

GET IN CONTACT WITH US
NORD DRIVESYSTEMS SUPPORTS YOU WITH:

auslegung-inbetriebnahme-service-EN

NORD DRIVE SOLUTIONS
EFFICIENT, RELIABLE AND PROVEN

ENERGY EFFICIENT

Drive solutions by NORD DRIVESYSTEMS are environmentally friendly and help reduce operating costs and minimise CO2 emissions.

  • High efficiency helical and bevel gear units achieve optimum power transmission performance.
  • NORD motors comply with international energy efficiency classes up to IE4.
  • NORD frequency inverters have energy saving functions to effectively reduce energy consumption.
  • NORD components are optimally matched to obtain ultimate efficiency.

RELIABLE

Reliability is our main focus when developing our drive solutions. All of our system components are precisely matched to each other and ensure smooth operation.

  • Unicase gear units ensure precise positioning of bearings and shafts.
  • Highly precise gearing ensures minimum wear and a long service life.
  • Efficient protection of drive system and plant by implementing couplings matched to the process and the gear unit (e.g. hydraulic couplings).
  • The gear units are extraordinarily robust, run very quietly and have a particularly long service life.
  • NORD frequency inverters are equipped with safety functions to protect the drive system electronically.

TRIED-AND-TESTED

Demanding ambient conditions are common in the bulk material industry. This includes large temperature fluctuations, abrasive environments, and rough operating conditions. The reliability and cost-effectiveness of NORD solutions for these challenges have proven themselves in the bulk material industry throughout the world.

  • Full featured NORD drive solutions based on a modular system, consisting of frequency inverter, motor, gear unit, couplings, and brakes are selected as the basis.
  • They are combined with solutions individually developed and designed according to customer requirements.

NORD DRIVESYSTEMS OFFERS COMPLETE
DRIVE SOLUTIONS FROM A SINGLE SOURCE

IGU-schuettgut-landingpage-EN
Tabellen für Landingpages3
Tabellen für Landingpages2
Tabellen für Landingpages
Tabellen für Landingpages4
Tabellen für Landingpages5

DRIVE SOLUTIONS FOR THE BULK MATERIAL HANDLING INDUSTRY
FLYERS AND CATALOGUES

G1050_EN

MAXXDRIVE Industrial Gear

G1000_EN

UNICASE Gear Units & Gear motors

bulk-goods-industry_EN

Drive solutions for the bulk industry

Bucket-Elevator-Applications_EN

Drive Solutions for Bucket Elevator Applications

Belt-Conveyors_EN

Drive solutions for belt conveyors in the bulk materials industry

AS0306_EN

Drive Solutions for Circular Blending Beds

Any questions? Get in contact with us!

icon_umschlag.png

bulk@nord.com

To the contact form