NORD_GEAPS_Landingpage_960x450_EN-US
    Reliable, Efficient
    Grain Industry Solutions

    NORD offers flexible drive solutions for bucket elevators, as well as screw, drag, and belt conveyors. These solutions are engineered to provide high load capacities with power up to 8000 HP and a gear ratio range from 6 to 1600:1. They also feature extremely high output torques of up to 2.5 million lb-in, quiet operation, and a long service life.

    Visit us at GEAPS Exchange from August 6 - 9th, 2021, in Columbus, Ohio where we will be showcasing some of our most efficient, reliable grain industry solutions at Booth 1309. Get started by visiting the GEAPS web site to register for the conference and learn more about the event.

    In the meantime, sign up to learn more about how NORD's product portfolio is helping drive the grain industry. 

    Complete the form to receive a copy of our Grain Industry Solutions brochure!

    ————————————————————————————

    Watch this overview video to learn more about NORD's grain industry solutions.



    Yes! Send me more about NORD's grain solutions.

       
    HubSpot Landing Page Product Background w MAXXDRIVE

    MAXXDRIVE® Industrial Gear Units 

    The solution for high-demand heavy duty applications.

    > Learn More

    NORD Gear Corporation Industrial MAXXDRIVE XT unit

    MAXXDRIVE® XT Industrial Gear Units

    IGU with maximum thermal ratings for high speed applications.

    > Learn More

    HubSpot Landing Page Product Background w 90.1

    90.1 Helical Bevel Units

    Highly efficient, versatile, and ready to power countless high-demand applications.

    > Learn More

    NORD Gear Corporation electric motor

    Electric Motors

    Efficient, configurable motors with options to precisely meet your requirements. 

    > Learn More

    HubSpot Landing Page Product Background w Right Angle SCP

    90.1 Right Angle Unit with Screw Conveyor Package

    Compact, cost effective right-angle design.

    > Learn More

    NORD Gear Corporation Clincher Screw Conveyor unit

    CLINCHERTM Parallel Shaft Unit with Screw Conveyor Package

    Compact, cost effective parallel design.

    > Learn More

     

    MAXXDRIVE® Industrial Gear Units

    MAXXDRIVE industrial gear units provide high output torques from 132,800 lb-in to 2,495,900 lb-in and provide up to 8,075 HP. Making them perfect for use in heavy duty applications, such as bucket elevators, agitators, conveyor belt drives, mixers, mills, drums, or crushers.

    Available in 11 sizes, MAXXDRIVE industrial gear units are equipped with high quality, low friction bearings and a torsionally rigid one-piece UNICASE™ housing to ensure excellent load capacity, long service life, and quiet operation. Extensive input options and mounting designs ensure optimal application versatility. MAXXDRIVE also have the option of adding a grain endurance package which features a combination of several protective measures that ensure a long operation life for the unit.

    Advantages

    • Available in parallel shaft and right-angle
    • Gear ratio range 5:54 to 400:1 with the same foot dimensions
    • All bearings and sealing surfaces machined in single process; no separating joints in housing
     

    Industrial Parallel Shaft Gear Unit1

     

    MAXXDRIVE® XT Industrial Gear Units

    The MAXXDRIVE XT right-angle industrial gear unit is available in seven sizes with a torque range of 132,800 to 663,800 lb-in and offers the grain industry a symmetrical designed gearbox for mirror image installations, which drastically reduces spare parts costs and downtime.

    The optimized housing geometry achieves maximum thermal ratings and effective fan cooling through an enhanced fan design and air flow. Like all NORD industrial gear units, all bearing and sealing surfaces in the MAXXDRIVE XT are machined in a single process; promoting quiet operation and long service life.

    Advantages

    • Developed for maximum thermal power
    • No external cooling required
    • Universal, symmetrical housing
    • Easily accessible backstop
    • All bearings and sealing surfaces machined in single process; no separating joints in housing

    90.1 Helical Bevel Units

    The 90.1 Helical Bevel gearboxes feature cast iron UNICASE™ housing, infinite life gearing, high axial and radial load capacity, minimum backlash, and efficient performance. Available in 11 sizes with a torque range of up to 442,5000 lb-in, these efficient, versatile units are adaptable to countless applications. Heavy duty bearing and spread bearing/flange mount designs provide increased load capacity and extended service life.

    Advantages

    • Foot, flange, or shaft mounted
    • Hollow or solid shaft, keyless bore options
    • Keyless shaft designs with Shrink Disc and GRIPMAXX™
    • Long service life, low maintenance
    • Various bearing designs for high axial and radial load capacities

    Electric Motors

    NORD’s line of synchronous and asynchronous motors conform to international energy guidelines and certifications – from standard IE1 up to the ultra-premium efficient IE5+. They are designed to perform efficiently and safely in harsh conditions, where extremely heavy loads have to be moved, or where there is a dust or gas explosion hazard.

    Electric motors from NORD are manufactured in-house for supply to all major markets throughout the world. This ensures a high level of independence from external suppliers and provides our customers with the decisive advantage of short, dependable lead times.

    NORD motors are also highly customizable. Available options include, but are not limited to:

    • Brakes
    • Encoders
    • Environmental protection features
    • External cooling fans
    • Thermal protection
    • Connectivity solutions
     

    90.1 Right Angle with Screw Conveyor Package 

    Available in 10 sizes, the NORD Screw Conveyor Package with a helical-bevel design offers a cost-effective drive solution in a powerful, compact footprint. Closely stepped speed reduction ratios combined with a directly coupled gearmotor or NEMA C-face input design eliminates the need for top motor mounts, pulleys, belts, or guards. Minimizing parts and eliminating the belted input systems provides for easier system maintenance, increased reliability, and superior drive performance.

    Advantages

    • Reduced operation costs
    • Large ratio range
    • Direct drive motor options (Integral or C-face)
    • No belt maintenance or belt guarding required
    • Reduced parts, higher reliability, efficient space saver
    • Gear efficiency up to 97%
    • More direct torque transfer

    CLINCHER™ Parallel Shaft with Screw Conveyor Package

    NORD's Screw Conveyor Package with a CLINCHER™ parallel shaft gear unit is available in 12 sizes with closely stepped speed reduction ratios. These compact units eliminate the need for top motor mounts, pulleys, belts, or guards and are built for long service life and low maintenance, reducing overall operation costs.

    Advantages

    • Foot, flange, or shaft mounted
    • Direct drive motor options (Integral or C-face)
    • Keyless shaft designs with Shrink Disc and GRIPMAXX™
    • Reduced parts, higher reliability, efficient space saver
    • Gear efficiency up to 97%
    • More direct torque transfer