NORD_AAAE_Landingpage_960x450_EN-US
    Reliable and Efficient
    Airport Industry Solutions

    NORD DRIVESYSTEMS is a drive solution leader and our products are utilized throughout airports worldwide. Whether for baggage handling, jetways, walkways, or moving large hangar doors, NORD provides configurable drive systems to precisely match every application. With the new DuoDrive integrated gear unit/motor and NORDAC ON/ON+ variable frequency drive, NORD brings you a new level of efficiency, reliability, and cost savings.

    Join us at the 93rd annual American Association of Airport Executives Conference and Exposition from July 11-13 in Las Vegas, Nevada. Be sure to stop by Booth 813 for a first-hand look at our specialized solutions for the airport industry. 

    Complete the form to receive a copy of our new IE5+ high efficiency motors brochure!

    Yes! Send me more information about NORD's airport and logistics solutions.

       
    DuoDrive

    DuoDrive

    NEW! The revolutionary integrated gear unit/motor concept with a smooth body design.

    > Learn More

    NORDAC ON/ON+

    NORDDAC ON/ON+

    NEW! VFDs built to meet the requirements of horizontal conveyor technology.

    > Learn More

    ie5-motors-180x180

    IE5+ Synchronous Motor

    NEW! IE5+ motors provide consistent efficiency, even at partial loads and low speeds.

    > Learn More

    MODEX_LP_2020_LogiDrive_Small

    LogiDrive with Synchronous Motor

    Reduce TCO costs through this complete drive solution package.

    > Learn More

    2-stage-Helical-Bevel-Teaser

    Two-Stage Helical Bevel

    Efficient, versatile, and ready to power countless high-demand applications.

    > Learn More

    teaser-nordac-pro-sk500p

    NORDAC PRO SK
    500P VFD

    A universal variable frequency drive for all drive applications.

    > Learn More

     

    DuoDrive Integrated Gear Unit

    DuoDrive is a revolutionary integrated gear unit/motor concept with hygienic washdown design. It combines a high-efficiency IE5+ motor with a single-stage helical gear unit in one housing. Due to its optimized system efficiency, high power density, and very low noise emissions, it is extremely well-suited for airport baggage handling systems. Together with its simple Plug-&-Play commissioning, the complete DuoDrive solution results in a significant reduction in Total Cost of Ownership (TCO) compared to other drive systems. 

    Advantages

    • Latest generation permanent magnet synchronous motor (PMSM) integrated in a single-stage helical gear unit housing
    • Reduced Total Cost of Ownership and fast Return on Investment
    • Compact, smooth body design for durability and space savings
    • Available with IP69K surface treatment and nsd tupHTM sealed surface conversion

    DuoDrive

    NORDAC ON/ON+ Variable Frequency Drive

    NORDAC ON/ON+ VFDs were developed to meet the special requirements of horizontal conveyor technology and for use with the new IE5+ synchronous motor (NORDAC ON+). They are characterized by an integrated Ethernet interface, full Plug-&-Play capabilities, and a very compact design. NORDAC ON/ON+ variable frequency drives are a reliable, economic solution for IIoT environments.

    Advantages

    • Plug-&-Play solution for fast commissioning
    • Operation of asynchronous and synchronous motors
    • PLC functionality for drive-related functions (PLC onboard)
    • Compact, space-saving design due to integration of Ethernet communication

    IE5+ Ultra High-Efficiency Synchronous Motors

    The new generation of NORD IE5+ synchronous motors are manufactured in-house and are especially well-suited for airport and intralogistics applications. These motors feature a compact, hygienic design with smooth surfaces for high corrosion resistance and easy cleaning. IE5+ motors are available as with nsd tupHTM Sealed Surface Conversion or IP69K surface treatment (when supplied as a complete gear unit). A motor-integrated encoder comes standard and an integrated mechanical brake is optional. By using these motors, the number of system variants can be reduced, lowering operating and maintenance costs. They have high compatibility and are intended for use with NORD Variable Frequency Drives (wall or cabinet mounted versions only).

    Advantages

    • Highest operational efficiency with IE5+ technology
    • Reduction of variants through constant torque over a wide speed range
    • Easy to clean and corrosion-resistant
    • Fanless motor design
    • Available with nsd tupHTM Sealed Surface Conversion

    LogiDriveTM Complete Drive System Package

    LogiDrive™ is an energy efficient, maintenance-friendly solution consisting of an efficient gearbox, IE4/IE5+ permanent magnet synchronous motor (PMSM), and a decentralized variable frequency drive. Gear unit standardization and spare part reduction are easily achieved without sacrificing your ability to obtain modular replacements. Variable frequency drives and IE4/IE5+ motors support large speed ranges through the single gearbox/motor combination. Plug-&-play decentralized technology make installation and maintenance a breeze. The LogiDrive system also maintains operational efficiency at partial load and low speeds, making it the ideal solution for high-volume baggage systems and other conveyor systems.

    Advantages

    • High efficiency at partial load and low speed ranges due to PMSM technology
    • Standardization of geared motor versions specially tailored to intralogistics and airports technology
    • Components can be replaced individually
    • Significantly reduces the total cost of ownership and provides a quick return on investment
    • Service friendly through Plug-&-Play technology
     

    Two-Stage Helical Bevel Gear Units

    NORD Two-Stage Helical Bevel gear units feature a UNICASE™ one-piece housing, infinite life gearing, high permissible radial forces and minimum backlash in an efficient, space-saving design. The modular design and industry leading ratio offerings within this series make the helical-bevel adaptable to countless applications..

    Advantages

    • High gear efficiency contributes to reduced operating costs
    • Quiet, trouble-free transmission of torque
    • Shrink Disc and GRIPMAXX™ keyless hollow shaft solutions available
    • Rigid UNICASE housing
    • High radial load capacity
    • Application specific design solutions available

    NORDAC® PRO SK500P VFD

    The NORDAC PRO is the variable frequency drive for all applications. The future-ready nature of the NORDAC PRO is shown by its modern connectivity such as the use of an SD memory card as a storage medium for parameters, firmware and operating data, as well as a USB interface which enables parameterization of the inverter when the power is switched off. The optional Bluetooth interface rounds out the unit's operating convenience. Use of the latest components enables a very compact design and therefore space-saving installation in the control cabinet without spaces between units.

    Advantages

    • Universal variable frequency drive, suitable for a wide range of applications
    • Compact design in book-size format for space-saving installation in control cabinets
    • 2 basic versions as machine inverter and application inverter
    • Functions can be extended with plug-in SK TU5 control module and SK CU5 extension modules
    • Performance: 0.33 - 7.5 HP
    • Protection Class: IP20