THE DRIVE SOLUTION

SOLUTIONS FROM A SINGLE SOURCE

NORD supplies the optimal drive unit for your applications and is your global partner for sustainable success.

RELIABLE

Button, Icon - Modernization, ModernisierungWe combine drive components from our own development and production to create complete mechatronic systems. The units are fully matched and ensure ultimate reliability.

FLEXIBLE

Button, Icon - Automated processing EDI, Automatisierte Verarbeitung EDIOur modular range of products enables you to select the ideal solution from an extensive range of types and configurations. Features and scope of functions can be tailored to your requirements.

GLOBAL

Button, Icon - Subsidiaries, TochterunternehmenOur global NORD network guarantees rapid response and delivery times on all continents. With our planning, assembly and services, we provided the necessary on-site support.

YOUR ENQUIRY

WE WILL CONTACT YOU IMMEDIATELY

Do you want to know which is the optimal drive for your particular application, or have you any further queries about our solutions? Then please fill in the contact form.

A STRONG COMBINATION

We supply flexible, complete solutions with a high system efficiency. These systems are available for a wide range of motor torques (from 10 to 250,000 Nm).

der_antrieb_01

NORD geared motors achieve a high power density and feature strong bearings which ensure a long service life. Excellent production quality of the individual components also ensures quiet running.

der_antrieb_02

Our motors are highly efficient and meet global standards, so that our drive solutions can be used in a wide variety of industries throughout the world. Indoor and outdoor, hot and cold, stringent hygiene requirements, explosive environments, and more.

der_antrieb_03

Our motor starters and frequency inverters are particularly compact, easy to commission and can be operated consistently throughout the range. A comprehensive selection of versions with scalable features and functions ensure that applications are efficiently fulfilled according to requirements.

THE SOLUTION

USER-ORIENTED PRODUCTS AND SERVICES

From decades of practical work, we are familiar with the requirements for your plant. Because of this, NORD drive solutions are precisely tailored to your particular applications.

digitalisierung

In its own laboratories and in cooperation with customers, NORD develops modern solutions, which provide machine and plant constructors with the greatest possible customer benefit.

dez-antr

Decentralised NORD drive technology can be flexibly used thanks to wall, motor or field mounting. In addition, our inverters can be freely configured and adapted to any application. Our aim is to offer our customers and optimum solution which reduces installation and operating costs.

myNOrd-1

In its own laboratories and in cooperation with customers, NORD develops modern solutions, which provide machine and plant constructors with the greatest possible customer benefit.

nord_energieeff.Antriebstechnik

Our range includes energy-efficient drive technology. Operating costs can be significantly reduced through the use of our energy-efficient asynchronous and synchronous motors up to IE4.

der_antrieb_atex_600x400

With our tailor-made explosion protected drive technology, we enable plant and machine constructors to achieve the greatest possible safety in dust and gas atmospheres. Systems based on high quality components are designed for the particular application according to specific customer enquiries. The configuration processes are tested according to ASO 9001.

DRIVES

FOR YOUR INDUSTRY

From decades of practical work, we are familiar with the requirements for your plant. Because of this, NORD drive solutions are precisely tailored to your particular applications.

intralogistik_650x390

INTRALOGISTICS

lebensmitteltechnik_650x390

FOOD TECHNOLOGY

schuettgut_650x390

BULK MATERIALS & MINERALS

bergbau_650x390

MINING

pumpenanwendungen

PUMPS

WHY YOU SHOULD CHOOSE NORD

RELIABLE, FLEXIBLE, INTERNATIONAL

RELIABLE

Trusting and transparent cooperation with our customers creates security and satisfaction. We want you to be in the best hands with us for your project. Because of this, we set high quality standards and always aim for an intensive exchange of information with our customers and partners.

FLEXIBLE

Whether for small or medium size companies, we orientate ourselves to our customers and their requirements. As a system supplier we are able to supply all drive components from a single source and pass them on to our customers as a flexible solution with an attractive price/performance ratio.

GLOBAL

We speak our customers' language We are represented by our subsidiaries and sales partners in 98 countries, so that we can provide global support without language barriers with on-site advice, customer service and other services.